Skip to main content

CAR 22

Benefits

  • Heavy-duty, reliable industrial actuator
  • Easily integrated modular design
  • Suitable for a wide range of applications
  • Maintenance-free

Features

  • Compact
  • Highly efficient and lubricated for extended service life
  • Robust and compact design
  • Resistant to corrosion
The CAR industrial actuators are designed for outstanding performance, durability and reliability. Its compact design includes tried and tested components such as Ewellix's high-efficiency ball screw, rugged gearhead and high-quality DC and AC motors. All these factors contribute to optimum performance with a long service life. Individual application requirements can be easily met thanks to its modular concept. This version is equipped with a ball screw drive. The CAP actuators are based on the existing modular CAT range and are coupled to a potentiometer to provide absolute position feedback.
      Push load

      up to 1 500 N

      Pull load

      up to 1 500 N

      Max stroke (mm)

      50 to 300 mm

      Voltage

      12 or 24 V DC

      Operating temperature

      -20 to +70 °C

      Type of protection

      IP 44

      Max. speed no load (mm/s)

      10 to 30 mm/s

      Duty cycle (%)

      25

      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-05002/7-EN-January 2023 Actuator range
      IL-06007/3-EN-November 2021 CAR CAP CAT series
      TC-08007-EN-March 2020 CAR32 operating manual
      EL-02006-EN-January 2023-Full electric transition

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy