Skip to main content

Operating switches

Benefits

  • Simple and accurate
  • Compact and ergonomic
  • Memory position buttons available

Features

  • Up to 10 console switches
  • DIN7, FCC or HD15 connectors
  • Up to IP67
  • Optional display for stored functions
A large number of control units are available enabling the operation of lifting and adjustment systems as well as lifting columns. These have either an alternating current (100 or 240 V) or a direct current connection. Some control units can control only a single actuator, while others are designed to connect up to 6 linear actuators and multiple external Human Machine Interfaces (HMIs). There is also a control unit for DC actuators with battery operation (charging via a power cable). These are fail-safe and medically approved.

Product overview

STA

  • 2, 4 or 6 switches for desk
  • D-Sub9 or FCC plug
  • IP x0
Read more

STE

  • 2, 4 or 6 switches for desk
  • HD15 plug
  • IP x0
  • Single fault safety wiring
Read more

STK

  • 2 switches for desk
  • RJ45 plug
  • 2 colour LED
Read more

HSM

  • 2 switches for desk
  • DIN7 plug
  • IP 32
Read more

HSF

  • 2 or 4 switches for desk
  • DIN7 plug
  • IP 32
  • 5 switches and display for memorised functions
Read more

PAM

  • 2 switches for desk
  • Pneumatique connector
  • IP 66
Read more

STF

  • 2, 4 or 6 switches for foot
  • D-Sub or FCC plug
  • IP x5
Read more

STJ

  • 2, 4 or 6 switches for foot
  • HD15 plug
  • IP x5
Read more

STL

  • 2 switches for foot
  • RJ45 plug
  • IP x5
Read more

PFP

  • 2 switches for foot
  • Pneumatique connector
  • IP 21
Read more

EHA1, EHA3, EHA4

  • 2, 4, 6, 8 or 10 switches for hand
  • HD15 or D-Sub plug
  • IP 67
Read more

EHE

  • 2 ,4 6 or 8 switches for hand
  • FCC plug
  • IP x7
Read more

PHC

  • 2 ,4 6 or 8 switches for hand
  • Pneumatic connector
  • IP 66
Read more