SKF Transmission Belts

A well-designed transmission belt drive will transmit power for many years with minimal maintenance. As such, investing in high quality belts reduces the total cost of ownership of your machinery in the long-run.

SKF offers a complete assortment of both standard and high performance transmission belts which can be installed in many different applications. The SKF Xtra Power Transmission belts, for example, are suitable for all kinds of industrial applications and some agricultural machines. These belts have been designed to increase the service life of your application and deliver up to 40% more power than standard wrapped belts.

Related services: Plant Belt Drive Mapping service

In addition to our offering of high quality transmission belts, an exclusive service we offer is a complete mapping of belt drives within our customers' factories.
Features
  • Upon request, SKF technical experts will conduct a survey of belt drives (including transmission belt drives) in customer's plant
  • Data/findings analysis
  • Recommendations for improved efficiency optimization and longer operating life
  • Correct tension installation data
Benefits
  • A full analysis of existing drives to help ensure the most economical and efficient solutions
  • Drive component and stock rationalization
Search SKF Belts in our online catalogue now.
SKF logo