Dairy Customer Testimonial – SKF Power Transmission Belts enable blowers to run smoothly

A dairy company experienced a series of unplanned shutdowns at its plant. This was due to occurrences of belt failure in the blowers every four to five weeks, as the belts were unable to withstand the high operating temperatures of approximately 60˚C.

SKF engineers then customized two solutions using SKF Xtra Power Belts and SKF Timing Belts. With SKF Power Transmission belts installed, the blowers were able to function smoothly with no major issues!
SKF logo