Clutch release bearing seals

SKF clutch release bearings represent the first truly clutch-compatible bearing with its patented variable contact raceway geometry. This exclusive variable contact design permits maximum speeds at maximum loads, resists wear for longer life, and minimizes noise and vibration.

Additionally, a self-aligning design allows the clutch release bearings to control clutch conditions associated with the misalignment of drivetrain components.

SKF clutch release bearings also feature a unique sealing system that keeps contaminants out and grease in.

Features
  • Variety of installation solutions between the two bearing rings, assembled by rolling on the outer ring
  • Specially formulated elastomeric material based on speed and temperature requirements of the application
  • Single and double lip solutions

Benefits
  • Superior grease retention for the life of the bearing
  • Reduced friction torque
  • Excellent wear resistance
SKF logo