Driveline seals

There is a strong need for continuous development and innovation in the driveline. SKF seals can deliver unparalleled performance over a wide range of operating conditions to reduce power losses and minimize fuel consumption and vehicles emissions. In addition, for automatic transmissions, the gear change performance affects the overall comfort of the vehicle.

SKF can combine its knowledge in materials, design and manufacturing to offer a solution tailored to specific application requirements.

The SKF portfolio of dynamic and static seals for automotive transmission include radial lip shaft seals, bonded pistons, integrated front covers, port seals, as well as miscellaneous components.
Front, rear or all wheel drive, SKF provides sealing solutions for all types of transmission and axles:
  • Manual
  • Automatic
  • Power transfer units
  • Rear drive modules
  • Differentials
SKF logo