Integrated input shaft seals

For the input shaft seal of a manual transmission, SKF has integrated additional features and functions into a solution to improve the performance.

The dynamic seal is included into a unit which is bolted to the transmission, which provides static sealing to the transmission housing and optionally includes elements such as a tube to guide the movement of the clutch release bearing. These modules simplify the installation.

Features
  • Static seal to transmission housing integrated into the modular unit
  • Integrated modules providing static and dynamic sealing as well as other added features such as guiding of the clutch release bearing and an installation guard for the dynamic seal

Benefits
  • Seals porosity of the aluminium housing in the sealing area
  • Compact unit
  • Easy and simple to assemble
  • Increased reliability in the static and dynamic sealing
  • Cost efficient solution
  • Modules with and without guide tube
SKF logo