Pinion seals for light vehicles

Pinion seal for light duty applications
SKF offers pinion seals for passenger cars and light duty applications.  The complete line of SKF pinion seals includes unitized designs. The unitized designs include a wear sleeve which also provides the seal running surface and a barrier to external contaminants.

With an enhanced excluder lip, radial dirt lip and primary sealing lip, SKF pinion seals provide longer service live and unmatched reliability.

  • Specially formulated advance base resistant elastomeric materials
  • Range of hydrodynamic features such as wave and helix
  • Radial and axial excluder lips
  • Variety of outer diameter options such as ½ metal / ½ rubber and with or without flange
  • Compact cassette designs available with stainless steel sleeve where needed

  • Superior fluid and temperature compatibility
  • High pumping feature to improve the sealing function
  • Excellent contamination exclusion with the sleeve working as a slinger and labyrinth
  • Flanged OD allows easy seal assembly
  • ½ metal / ½ rubber design allows robust assembly 
  • Stainless steel sleeve for superior performance in corrosive environment
SKF logo