Axial cassette seals

Trucks and off-highway vehicles frequently operate in dirty, dusty and wet environments. SKF cassette seals with an integrated running surface provide a longer life because the running surface is controlled and dirt exclusion is improved.
Features
Benefits
Features
- Innovative axially sealing primary lip compared to conventional radial lip
- Garter spring for constant axial load through life
- Optional felt dirt excluder lip
- Hydrodynamic features
- Pre-greased lips
Benefits
- Robust solution for heavy duty engine crankshafts
- Capability to accommodate higher static and dynamic misalignments
- Tolerant to high axial and radial movements of crankshaft due to thermal expansion and axial end play
- Felt dirt excluder provides excellent contamination protection
- Increased pumping rate for better sealing performance
- High durability and longer life