Engine Seals

NG_seals_engine_seals _icon

Today’s consumers want more power, higher fuel efficiency and a quiet, comfortable ride from a new car. Also, stringent emissions legislation requires manufacturers to increase the fuel efficiency of their vehicles, challenging them to make better use of alternate fuels (such as bio diesel and E85) and non-conventional technologies.

To meet these demands, SKF offers a wide range of engine seals, providing optimized performance for automotive applications. Our extensive testing capabilities enable us to provide advanced and reliable products. SKF shaft seals are available for engine crankshafts and camshafts as well as for auxiliary units.

A variety of outer diameter designs are available for optimal installation and retention of the seal. For particularly difficult operating conditions, SKF can also provide a number of alternative seal designs that include specialized dirt exclusion features.

SKF can provide sealing solutions for virtually all types of engine:
  • With and without boosting
  • For small and large engines
  • For cars and light vehicles
  • For heavy duty trucks and off road applications
  • For motorcycles and recreational vehicles
SKF logo