A Lip

A lip (cantilever spring / single radius) has low wear rate. Oscillatory, slow rotary applications. Radius lip reduces seal lip damage during installation. Should not be used for dynamic sealing or abrasive media. May weep in high speed reciprocating applications due to seal lip hydroplaning.


SKF logo