W Lip

W lip (helical wound spring / scraper lip) has a high load helical wound spring that improves sealability. Preferred lip design for dynamic sealing of abrasive media. Reduces probability of seal lip hydroplaning. Requires good lead-in chamfer if hardware is installed lip first. Lip design must be used in combination with radius lip style.

SKF logo