Sealing materials for oil and gas

Materials you can rely on

Made with high grade materials and tested to our own strict standards like Rapid Gas Decompression (RGD) tests, you can be sure SKF seals are ready for your toughest challenge. No matter how demanding your working environment, our high quality products won’t let you down when it counts.

The quality of materials in SKF seals is key to their enduring reliability in the field. The selected materials fulfil the highest industry standards with 3rd party certifications to NORSOK M710 guidelines as well as API 6A compliance.
The following table shows the accordance of our selected materials to the different standards in the oil and gas industry.

SKF logo