Seal selection criteria

The core seals offering for wellheads consists of the FS-seals, S-seals as well as the T-seals resp. the Locking T-seals.

Other profiles may be considered as machined customized solutions.

Depending on the installation procedure, temperature requirements, casing finishing surface and gland dimensions the different seal types can be selected.

Wellhead seal selection flow chart

SKF logo