LPV profile data

Material
codes
Slide ring: PU54/199
Energizer: N70/6052
Materials
PressureUp to 250 bar (3 625 psi)
SpeedUp to 0,5 m/s (1.6 ft/s)
Temperature
range


For temperature limits depending on fluid compatibility → table 1
Extreme low temperature range: may be intermittently exposed (e.g. cold start-up) without seal damage, but seal performance may be compromised while in this range
Temperatures below the recommended operating range: seal performance depends on system design (precision guiding arrangement recommended)
Recommended operating temperature range for this profile and material
Temperatures above the recommended operating range: acceptable only with reduced pressure, speed, and/or e-gap
Extreme high temperature range: only occasional short-term exposure (e.g. cylinder in curing oven of a powder coating process)
Dimension
standards
Some sizes fit seal housings in accordance with ISO 7425-1:1988.
Counter-
surface
Specifications for effective sealing systems
Size listMetric [pdf]
Additional
information
Piston seals with polyurethane slide rings
Maximum values of application parameters (e.g. pressure, speed, temperature, e-gap) should not be applied continuously nor simultaneously.
SKF logo