Small spaces

Type SKY is also designed to be installed in applications with lack of space. SKY is manufactured of nitrile rubber in several dimensions in the range 10 to 1 240 mm (fig 1), but is also available in fluorocarbon rubber. Type SKY is preferably completed with back-up rings of PTFE at pressures over 14 MPa.