Installation instructions

CR Seals product logotype landscape
Axial clamp seals are supplied as rolled-up coils. They are placed in position on their seat in the housing and bolted lightly together. They are then pushed forward toward the counterface and the gap (or joint) between the two ends is arranged at the 6 o’clock position (fig 1). The clamps are finally tightened. The torque applied to the clamp screws should not exceed 7 Nm.
SKF logo