Cassette seals

CR Seals product logotype landscape
SKF Mudblock cassette seal
CR Seals product logotype

The design of SKF Mudblock cassette seals has been optimized to provide excellent retention of either grease or oil and maximum protection against liquid or solid contaminants. The seals are made to order to meet the demands of each specific application.

SKF Mudblock seals are widely used in wheel-end applications such as the front and rear axles of, for example:

  • tractors
  • agricultural machinery
  • construction equipment
  • forestry equipment
  • off-highway trucks
SKF logo