Metal face seals

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

38751

Sealing lip material  Nitrile rubber
Dimensions
d1max.98.425mm
D 141.275mm
 ±0.076mm
B1 32.182mm
 ±1.27mm
d3min.102.616mm
B 15.088mm
D1max.121.691mm
bmax.28.194mm
rmax.1.295mm

For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.

SKF logo