Metal face seals

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

50655

Sealing lip material  Nitrile rubber
Dimensions
d1max.128.575mm
D 171.45mm
 ±0.076mm
B1 32.512mm
 ±1.016mm
d3min.131.318mm
B 15.367mm
D1max.151.765mm
bmax.29.21mm
rmax.1.448mm

For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.

SKF logo