Metal face seals

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

93115

Sealing lip material  Nitrile rubber
Dimensions
d1max.236.525mm
D 279.4mm
 ±0.127mm
B1 36.5mm
 ±0.813mm
d3min.239.014mm
B 17.45mm
D1max.263.144mm
D1min.260.604mm
B2min.2.286mm
bmax.38.354mm
rmax.1.27mm

For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.

SKF logo