Metal face seals    

PrintExport as PDF
  • (all)
    Shaft diameter:
    Exact :
     ≤ d1 ≤ 
    d1 =
Principal dimensionsDesignation
Shaft diameterHousing bore diameterOperating widthInside diameter sealDepth housing bore 
d1 max.DB1d3 min.B 
mm 
      
198.12
254
44.45
201.676
21.209
78020
220.675
277.139
48.87
223.266
23.673
86850
142.875
184.15
34.696
147.955
16.51
56170
485.775
546.1
41.656
488.95
19.914
191022
42.875
70.104
24.74
44.704
11.506
16904
98.425
134.925
27.991
102.616
13.31
38740
736.6
812.8
53.975
749.605
26.111
807149
434.975
488.696
38.887
438.912
18.39
171025
161.925
206.248
32.131
166.878
15.189
63796
171.45
218.948
34.925
175.768
16.662
67560
88.9
125.806
27.838
91.948
12.979
35076
606.425
682.625
53.975
616.712
25.857
807199
137.16
177.546
33.274
142.875
15.875
54000
236.525
295.275
44.552
239.014
21.26
93125
314.96
365.125
42.062
317.5
20.015
124020
119.075
162.56
38.735
121.793
18.339
46975
128.575
171.45
32.512
131.318
15.367
50655
209.55
255.575
39.624
212.293
18.923
82540
188.925
238.76
42.062
191.516
20.142
74310
276.225
329.413
39.116
280.924
18.542
108710
98.425
141.275
32.182
102.616
15.088
38751
149.225
194.081
38.354
152.4
18.39
58775
374.65
424.053
47.625
379.73
23.012
807115
53.975
82.55
22.86
56.261
10.617
21301
63.5
95.556
23.038
65.532
10.719
25096
109.525
147.904
27.991
112.268
13.31
43135
77.8
114.3
25.806
80.518
12.065
30651
374.65
424.053
47.625
379.73
23.012
806715
349.25
401.752
47.625
353.314
23.012
137570
295.275
336.55
32.766
299.212
15.621
116500
242.875
301.219
49.505
245.364
23.495
95620
109.525
152.4
33.528
112.268
15.875
43150
69.85
102.362
23.317
71.882
10.82
27536
46.025
76.276
22.657
48.514
10.566
18259
236.525
279.4
36.5
239.014
17.45
93115
606.425
682.625
53.975
616.712
25.857
238020
SKF logo