Cases and inserts

Metal cases and reinforcements for SKF radial shaft seals are manufactured standard from deep-drawn carbon sheet steel. The exposed surfaces are treated to protect them from corrosion during normal handling and storage.
SKF radial shaft seals that will be used in corrosive environments can also be designed with a stainless steel case on request.
SKF logo