Garter springs

The garter springs on SKF radial shaft seals are manufactured standard from cold-drawn steel wire. Exceptions are the metal-cased HDS seals and the all-rubber HS seals that are designed with stainless steel garter springs.
SKF logo