Radial shaft seals with a low cross sectional height

PrintExport as PDF
  • Shaft diameter:
    Exact :
     ≤ d1 ≤ 
    d1 =
    Housing bore diameter:
    Exact :
     ≤ D ≤ 
    D =
DimensionsDesignation
ShaftBoreNominal seal width 
d1Db 
mm 
    
30
40
4
G 30x40x4
9
13
3
G 9x13x3
50
62
5
SD 50x62x5
19
27
4
G 19x27x4
20
28
4
G 20x28x4
42
52
4
G 42x52x4
30
37
4
SD 30x37x4
45
55
4
G 45x55x4
35
42
4
G 35x42x4
7
11
2
G 7x11x2 S
20
28
4
SD 20x28x4
30
37
4
G 30x37x4
16
24
3
G 16x24x3
22
30
4
G 22x30x4
18
24
3
G 18x24x3
18
24
3
SD 18x24x3
16
24
3
SD 16x24x3
45
55
4
SD 45x55x4
26
34
4
SD 26x34x4
10
14
3
G 10x14x3
12
19
3
SD 12x19x3
14
21
3
G 14x21x3
12
19
3
G 12x19x3
30
40
4
SD 30x40x4
50
62
5
G 50x62x5
40
52
5
G 40x52x5
17
23
3
SD 17x23x3
17
25
3
SD 17x25x3
40
52
5
SD 40x52x5
26
34
4
G 26x34x4
9
16
3
G 9x16x3
13
19
3
G 13x19x3
17
23
3
G 17x23x3
35
45
4
G 35x45x4
32
42
4
G 32x42x4
25
33
4
SD 25x33x4
22
30
4
SD 22x30x4
15
21
3
G 15x21x3
32
42
4
SD 32x42x4
25
33
4
G 25x33x4
28
37
4
G 28x37x4
8
15
3
G 8x15x3
35
42
4
SD 35x42x4
15
21
3
SD 15x21x3
19
27
4
SD 19x27x4
21
29
4
G 21x29x4
12
18
3
SD 12x18x3
14
20
3
G 14x20x3
12
18
3
G 12x18x3
14
20
3
SD 14x20x3
24
32
4
G 24x32x4
4
8
2
G 4x8x2 S
10
17
3
SD 10x17x3
5
10
2
G 5x10x2 S
12
16
3
G 12x16x3
10
17
3
G 10x17x3
20
26
4
G 20x26x4
16
22
3
SD 16x22x3
18
26
4
SD 18x26x4
29
38
4
G 29x38x4
15
23
3
SD 15x23x3
6
10
2
G 6x10x2 S
16
22
3
G 16x22x3
28
35
4
SD 28x35x4
32
45
4
G 32x45x4
20
26
4
SD 20x26x4
25
32
4
SD 25x32x4
5
9
2
G 5x9x2 S
35
45
4
SD 35x45x4
40
47
4
G 40x47x4
6
12
2
G 6x12x2 S
8
12
3
G 8x12x3
18
26
4
G 18x26x4
25
32
4
G 25x32x4
40
47
4
SD 40x47x4
37
47
4
G 37x47x4
40
50
4
G 40x50x4
7
14
2
G 7x14x2 S
14
22
3
SD 14x22x3
43
53
4
G 43x53x4
8
15
3
SD 8x15x3
40
50
4
SD 40x50x4
17
25
3
G 17x25x3
37
47
4
SD 37x47x4
16
25
3
G 16x25x3
55
63
5
G 55x63x5
25
35
4
SD 25x35x4
38
48
4
G 38x48x4
45
52
4
G 45x52x4
25
35
4
G 25x35x4
15
23
3
G 15x23x3
50
58
4
G 50x58x4
50
58
4
SD 50x58x4
38
48
4
SD 38x48x4
42
52
4
SD 42x52x4
45
52
4
SD 45x52x4
28
35
4
G 28x35x4
70
78
5
G 70x78x5
22
28
4
SD 22x28x4
14
22
3
G 14x22x3
22
28
4
G 22x28x4

For additional information about the meaning and limitations of the product data, refer to Radial shaft seals with a low cross sectional height and Principles of sealing selection and application.

SKF logo