Mounting instructions

The seals should be mounted concentric and perpendicular to the shaft. A suitable mounting tool (fig 1) should be used to prevent the seal from skewing. The outside diameter of G design seals should be lightly oiled to ease installation. If the shaft ends are not chamfered or rounded, a mounting sleeve should be used to prevent damage to the seal lip.
SKF logo