Operating temperature range

The permissible operating temperature range for
  • G design seals is –30 to +110 °C (–20 to +230 °F)
  • SD design seals is –30 to +100 °C (–20 to +210 °F).
These material related temperature ranges can only be considered as rough guidelines as the influence from the medium in which the seal is working must also be considered.
SKF logo