Tolerances

SKF radial shaft seals are manufactured to the outside diameter tolerances listed in the table, for metric seals, and in the table for inch-size seals. These are, where standardized, in accordance with ISO 6194-1, DIN 3760 and RMA OS-4.
SKF logo