Metal-cased seals - SKF Flex seals

CR Seals product logotype landscape
HDS2 PTFE
SKF metal-cased seals, also known as SKF Flex seals as part of the CR Seals assortment, are specially designed to withstand the extreme conditions encountered in heavy-duty applications. The designs include the highly engineered HDS7, the high-performance HDL seals and the commonly used HDS1 and HDS2 seals as well as the HDSA, B, C, D and E seals. These seals perform exceptionally well in the very contaminated environment of metal rolling mills, the high-speed and high-temperature environment of paper mills, as well as more universal applications like industrial gearboxes.
SKF logo