Dimensions

The bore and outside diameters of SKF sealing washers are in accordance with the standardized values of Diameter Series 0, 2 and 3 in ISO 15-1981. This ensures that the washers can be mounted immediately adjacent to bearings of these Diameter Series on shafts as well as in housing bores.
SKF logo