Sealing washers

PrintExport as PDF
  • Product table filter
    Bore diameter:
    Exact :
     ≤ d1 ≤ 
    d1 =
Principal dimensionsDesignationAppropriate spacing washer
     on shafton housing
d1d2bh   
mm  
       
17
47
5
1.25
Z 303 F
ZW 17x24
ZW 40x47
12
37
4
1
Z 301
ZW 12x17
ZW 30x37
15
42
5
1.25
Z 302
ZW 15x20
ZW 35x42
10
30
4
1
Z 200
 
 
12
32
4
1
Z 201
ZW 12x17
ZW 25x32
15
35
4
1
Z 202
ZW 15x20
ZW 28x35
17
40
4
1
Z 203
ZW 17x24
ZW 32x40
50
80
6
1.5
Z 010 F
ZW 50x62
ZW 70x80
25
52
5
1.25
Z 205
ZW 25x32
ZW 42x52
20
47
5
1.25
Z 204
ZW 20x28
ZW 40x47
35
72
6
1.5
Z 207
ZW 35x42
ZW 65x72
30
62
6
1.5
Z 206
ZW 30x37
ZW 50x62
15
42
5
1.25
Z 302 F
ZW 15x20
ZW 35x42
45
85
6
1.5
Z 209
ZW 45x55
ZW 75x85
40
80
6
1.5
Z 208
ZW 40x47
ZW 70x80
40
90
6
1.5
Z 308
ZW 40x47
ZW 80x90
35
80
6
1.5
Z 307
ZW 35x42
ZW 70x80
45
100
6
1.5
Z 309
ZW 45x55
ZW 85x100
20
52
5
1.25
Z 304
ZW 20x28
ZW 42x52
50
90
6
1.5
Z 210 F
ZW 50x62
ZW 80x90
17
47
5
1.25
Z 303
ZW 17x24
ZW 40x47
30
72
6
1.5
Z 306
ZW 30x37
ZW 65x72
25
62
6
1.5
Z 305
ZW 25x32
ZW 50x62
10
26
4
1
Z 000
 
 
12
28
4
1
Z 001
ZW 12x17
ZW 20x28
30
62
6
1.5
Z 206 F
ZW 30x37
ZW 50x62
20
42
5
1.25
Z 004
ZW 20x28
ZW 35x42
60
95
6
1.5
Z 012 F
ZW 60x68
 
25
47
5
1.25
Z 005
ZW 25x32
ZW 40x47
15
32
4
1
Z 002
ZW 15x20
ZW 25x32
17
35
4
1
Z 003
ZW 17x24
ZW 28x35
35
72
6
1.5
Z 207 F
ZW 35x42
ZW 65x72
45
100
6
1.5
Z 309 F
ZW 45x55
ZW 85x100
30
72
6
1.5
Z 306 F
ZW 30x37
ZW 65x72
55
90
6
1.5
Z 011 F
 
ZW 80x90
25
62
6
1.5
Z 305 F
ZW 25x32
ZW 50x62
45
75
6
1.5
Z 009
ZW 45x55
ZW 68x75
40
80
6
1.5
Z 208 F
ZW 40x47
ZW 70x80
40
68
6
1.5
Z 008
ZW 40x47
ZW 60x68
35
62
6
1.5
Z 007
ZW 35x42
ZW 50x62
65
100
7
1.5
Z 013 F
ZW 65x72
ZW 85x100
30
55
5
1.25
Z 006
ZW 30x37
ZW 45x55
20
52
5
1.25
Z 304 F
ZW 20x28
ZW 42x52
70
110
7
1.5
Z 014 F
ZW 70x80
ZW 90x110
45
85
6
1.5
Z 209 F
ZW 45x55
ZW 75x85
65
120
7
1.5
Z 213 F
ZW 65x72
 
20
47
5
1.25
Z 204 F
ZW 20x28
ZW 40x47
75
115
7
1.5
Z 015 F
ZW 75x85
 
70
110
7
1.5
Z 014
ZW 70x80
ZW 90x110
65
100
7
1.5
Z 013
ZW 65x72
ZW 85x100
75
115
7
1.5
Z 015
ZW 75x85
 
50
80
6
1.5
Z 010
ZW 50x62
ZW 70x80
60
95
6
1.5
Z 012
ZW 60x68
 
50
110
6
1.5
Z 310 F
ZW 50x62
ZW 90x110
55
90
6
1.5
Z 011
 
ZW 80x90
35
80
6
1.5
Z 307 F
ZW 35x42
ZW 70x80
25
52
5
1.25
Z 205 F
ZW 25x32
ZW 42x52
10
30
4
1
Z 200 F
 
 
17
40
4
1
Z 203 F
ZW 17x24
ZW 32x40
40
90
6
1.5
Z 308 F
ZW 40x47
ZW 80x90
60
110
7
1.5
Z 212 F
ZW 60x68
ZW 90x110
15
35
4
1
Z 202 F
ZW 15x20
ZW 28x35
25
47
5
1.25
Z 005 F
ZW 25x32
ZW 40x47
45
75
6
1.5
Z 009 F
ZW 45x55
ZW 68x75
30
55
5
1.25
Z 006 F
ZW 30x37
ZW 45x55
12
32
4
1
Z 201 F
ZW 12x17
ZW 25x32
35
62
6
1.5
Z 007 F
ZW 35x42
ZW 50x62
50
110
6
1.5
Z 310
ZW 50x62
ZW 90x110
80
140
7
1.5
Z 216 F
ZW 80x90
 
75
130
7
1.5
Z 215
ZW 75x85
 
55
100
7
1.5
Z 211 F
 
ZW 85x100
80
140
7
1.5
Z 216
ZW 80x90
 
20
42
5
1.25
Z 004 F
ZW 20x28
ZW 35x42
60
110
7
1.5
Z 212
ZW 60x68
ZW 90x110
55
100
7
1.5
Z 211
 
ZW 85x100
70
125
7
1.5
Z 214
ZW 70x80
 
15
32
4
1
Z 002 F
ZW 15x20
ZW 25x32
65
120
7
1.5
Z 213
ZW 65x72
 
50
90
6
1.5
Z 210
ZW 50x62
ZW 80x90
40
68
6
1.5
Z 008 F
ZW 40x47
ZW 60x68
17
35
4
1
Z 003 F
ZW 17x24
ZW 28x35
75
130
7
1.5
Z 215 F
ZW 75x85
 

For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.

SKF logo