Other V-ring functions

CR Seals product logotype landscape
V-rings can also be used as secondary seals (fig 1), for example where it is necessary to protect the sealing lip and counterface of the primary seal against contaminants or corrosion and they can be used to enhance the efficiency of labyrinth seals (fig 2).
SKF logo