V-ring seals

VA V-ring seal FKM
V-ring seals are axial shaft seals, available in a wide range of sizes and appropriate for many applications. SKF supplies two types of V-ring seals:
  • All-rubber V-rings (fig 1), or just called "V-rings"
  • MVR axial shaft seals (fig 2), a metal-cased V-ring seal
SKF logo