Wear sleeves, for heavy industrial applications (LDSLV)

PrintExport as PDF
Shaft diameterSleeve widthReference sleeve installed outside diameterDesignation
    
d1b  
mmmmmm 
    
452.42
53.98
457.2
87271
1079.5
31.75
1084.275
87392
306.4
15.88
311.175
85418
330.2
25.4
334.975
85535
496.9
69.85
501.675
85654
681.05
57.15
685.825
85531
280
45
284.785
90437
665.2
45
669.976
90799
210
46.99
214.757
87274
335.2
50
339.979
90792
465.125
30.251
469.9
90790
427.02
63.5
431.8
86738
515.92
25.4
520.7
86739
427.02
25.4
431.8
86737
972.109
63.5
976.884
87945
211.15
31.75
215.925
85885
681.05
50.8
685.825
86974
443.2
50.8
447.98
85762
960.45
63.5
965.225
86972
960.45
38.1
965.225
86973
714.807
50
719.582
87820
275
22
279.781
90546
360.22
45
364.998
90788
230
40
234.772
85881
325.42
44.5
330.2
86970
204.77
50
209.55
86971
240.005
30
244.78
87144
280
30
284.759
87142
408
31.75
412.775
86175
220
30
224.765
87143
345.21
20
349.987
91310
865.226
63.5
870.001
90221
875.182
63.5
879.958
90103
455
30
459.994
90347
420
63.5
424.764
91312
600
50
604.774
91313
977.9
38.1
982.675
81753
401.65
63.5
406.425
86407
408
12.7
412.775
87613
300.02
28.58
304.8
86643
515.92
44.45
520.7
91308
833.425
56.388
838.2
87850
340
20
344.78
91305
1070
53.975
1074.75
87054
340
43
344.526
91309
449.99
63.5
454.762
91300
909.625
38.1
914.4
90332
363.525
25.4
368.3
90334
794.5
60
799.262
91303
293.675
25.4
298.45
90333
806.45
50
811.225
91304
279
63.5
283.769
91301
305
63.5
309.753
91302
770.128
34.925
774.903
87605
438.15
50.8
442.925
84576
414.35
50.8
419.125
84697
236.52
19.05
241.3
86754
376.225
38.1
381.025
87723
604.825
63.5
609.6
87960
225.19
63.5
229.972
87166
215.9
31.75
220.675
91333
384.02
38.1
388.798
91330
693.75
57.15
698.525
91331
566.5
60
571.271
87070
645.2
64
650.011
90004
260
30
264.77
91337
806.45
63
811.225
91335
363.55
38.1
368.325
86429
407.97
33.02
412.775
86426
231.78
25.4
236.55
86547
304.8
57.15
309.575
85577
960.44
57.15
965.225
86545
323.85
17.475
328.625
87513
227.03
63.5
231.8
86546
325.222
63.5
329.997
90239
555.22
20
559.994
91329
268.27
46.05
273.05
86544
285.217
63.5
289.992
90238
380
30
384.785
91327
284.18
57.15
288.95
85212
495.195
59.995
499.974
87631
695
63.5
699.77
91328
279.4
43.993
284.175
91321
279.4
17.45
284.175
91322
806.45
22.2
811.225
91320
642.95
50.8
647.725
86091
215.9
25.4
220.675
91326
305.22
50
310.007
91323
820.75
50.8
825.525
86090
305.22
52
310.007
91324
287.35
50.8
292.125
87746
249.25
28.58
254.025
86413
706.323
63.5
711.098
89922
245.22
34
249.987
91318
279.4
34.93
284.175
86533
806.45
49.987
811.225
91319
553.8
60
558.571
87069
595.224
17.5
599.999
87861
240
18
244.78
91317
249.25
50.8
254.025
87067
554.04
57.15
558.825
84590
333.2
40.5
337.972
91352
360
44
364.769
91353
700
60
704.774
91358
584.2
50.8
588.975
90146
750
60
754.786
91359
533.4
57.15
538.175
87090
503.25
24.003
508.025
90149
460
60
464.769
91357
435.22
44
440.004
91350
566.75
31.75
571.525
85907
240
15
244.78
91351
235.23
40
240.005
90819
368.3
25.4
373.075
85914
977.9
31.75
982.675
83978
635
63.5
639.775
86567
338.13
20.65
342.925
86688
595.224
25
599.999
87777
360.2
40
364.973
87899
300.03
28.56
304.8
86687
279.45
25.4
284.175
90139
808.025
63.5
812.8
90810
477.82
44.45
482.625
86563
365.2
20
369.976
87531
205.23
40
210.007
90813
241.3
31.75
246.075
86564
205.23
33
210.007
90812
290
44.45
294.767
86441
241.3
63.5
246.075
86562
769.849
34.925
774.624
87530
604.825
31.75
609.6
90814
325.44
34.93
330.225
84263
249.25
41.275
254.025
90816
655.625
57
660.4
91343
292.1
42.875
296.875
91342
241.3
24.28
246.075
91348
494.44
24
499.212
90259
706.425
31.75
711.2
91340
231.775
38.1
236.55
90130
242.875
63.5
247.65
90808
744.525
63.5
749.3
90807
406.4
50.8
411.175
85900
735.228
63
740.004
89949
338.12
20.62
342.925
86319
871.575
44.45
876.3
87529
1049.325
49.987
1054.1
89948
668.325
34.925
673.1
90809
280.77
44.45
285.75
85469
225.425
31.75
230.2
87526
268.3
38.1
273.075
87768
1049.325
59.995
1054.1
89947
1100.226
63
1104.976
89946
273.05
63.5
277.825
86435
265.2
55
269.977
86798
198.45
57.15
203.225
85106
445.59
60
450.367
86799
280.2
32
284.963
87525
554.05
50.8
558.825
85222
268.275
24.994
273.05
90800
535.23
63
540.004
90802
215
25.4
219.786
91338
335.22
50
340.004
90801
528.625
25.4
533.4
91339
395.22
23.01
399.999
85582
230
63.5
234.772
87089
439.75
38.1
444.525
86430
223.82
50.8
228.6
86551
529.971
57.15
534.746
90805
309.22
24
313.995
91376
268.15
44.45
272.923
85491
204.9
20
209.677
91374
375.2
40
379.984
90841
405.232
50
410.007
90042
579.425
50.8
584.2
90163
500
40
504.774
91370
719.125
58.75
723.9
91371
896.95
63.5
901.725
85814
300
63.5
304.775
86903
247.65
36.53
252.425
84965
220
25.4
224.765
87319
258.78
28.58
263.55
84962
230.2
38.1
234.975
85931
268.27
44.45
273.05
86468
331.8
28.58
336.575
84963
274.65
44.45
279.425
86469
685.216
63.5
689.991
90953
461.34
50.8
466.115
86343
235.22
30
239.979
90835
295
32
299.771
91365
205.22
25
210.007
91366
315.189
63.5
319.964
90155
655.5
57.15
660.273
91364
235.229
18
240.005
90952
1049.3
40
1054.1
90830
575.234
63.5
580.009
90951
374.65
25.4
379.425
91368
304.8
34.925
309.575
90150
382.575
19.05
387.35
90272
800
63.5
804.774
91360
695.5
57.15
703.275
84711
935.05
63.5
939.825
86458
235.2
28
239.979
87789
985.85
53.98
990.625
85123
220
50
224.765
90822
696.8
38.1
701.573
85122
528.65
53.98
533.425
85367
706.425
63.5
711.2
87421
234.95
15.875
239.725
87784
279.4
63.5
284.175
86454
407.98
50.8
412.775
86575
495.2
40
499.999
87785
314.7
45
319.481
90823
530
20
534.772
87783
395.22
30
399.999
91398
560
30
564.769
91399
240
20
244.78
91396
320
40
324.764
91390
295
20
299.771
91391
609.6
63.5
614.375
91395
480
50
484.759
91392
528.65
50.8
533.425
86805
782.65
50.8
787.425
85039
1068.4
53.98
1073.175
85038
203.2
38.1
207.975
87577
210
40
214.782
91703
595.2
63.5
599.999
89997
320
25
324.764
90854
259.766
33
264.541
91704
242.9
50.8
247.675
85397
279.4
38.1
284.175
86486
832.18
63.5
836.955
89996
255.6
57.15
260.375
86000
952.5
19.05
957.275
91707
1143
25.4
1147.775
91708
274.65
50.8
279.425
85033
460
50
464.769
91705
909.625
50.8
914.4
87451
310
18
314.782
91387
250
36
254.787
91385
330
28
334.772
91386
215.22
18.009
219.989
90851
650
63.5
654.787
91700
300
25
304.775
90853
895
50
899.77
91389
1015.2
30
1019.962
90852
212.17
38.1
216.941
86907
255
57
259.766
91383
585.216
54.991
589.991
90292
312.725
38.1
317.5
90174
235.43
44
240.208
91382
427
57.15
431.825
84616
846.15
66.68
850.925
84730
385.77
63.5
390.55
87569
359.99
25.4
364.769
87445
284.226
57.15
289.001
87566
228.6
57.15
233.375
90844
355.6
38.1
360.375
86357
312.74
19.05
317.525
83760
681.05
31.75
685.825
85384
355.6
63.5
360.375
86473
923.93
63.5
928.7
86111
304.8
25.4
309.575
90849
292.1
19.05
296.875
90761
730.22
63.5
735
90884
495.2
50.8
499.974
90886
215.22
50
219.989
90885
601.65
49.53
606.425
87907
300.02
38.1
304.825
85979
317.5
63.5
322.275
86947
435.204
63.5
439.979
87916
234.95
22.23
239.725
84643
687.4
57.15
692.175
84764
757.24
57.15
762.025
84642
240.208
44
244.983
87911
884.25
33.35
889.025
86029
284.15
31.75
288.925
86269
731.84
57.15
736.625
84641
288.93
57.15
293.7
86145
350.85
50.8
355.625
85179
363.55
34.925
368.325
87580
320
63.5
324.764
90198
274.62
40
279.4
90870
731.82
39
736.6
90872
275.22
12.7
279.984
90875
220
20
224.765
90874
555.2
63.5
559.994
90075
266.7
38.1
271.475
85839
393.7
38.1
398.475
82458
228.6
44.45
233.375
85846
335.22
18
340.004
87901
276.23
50.8
281
84510
300.05
69.85
304.825
85844
300.05
57.15
304.825
85046
410
62.5
414.782
90866
252.43
57.15
252.425
85045
325.45
25.4
330.225
86258
266.7
69.85
271.475
86013
450.012
63.5
454.787
90867
439.67
28
444.449
91713
338.15
38.1
342.925
87463
425.45
38.1
430.225
87585
801.67
50
806.45
90869
395.22
63.5
399.999
87461
225.222
25.4
229.997
87462
242.9
25.4
247.675
85073
266.7
25.4
271.475
85072
355.2
50
359.969
90785
204.8
50.8
209.575
85190
1015.2
25
1019.988
90786
261.95
50.8
266.725
85629
236.525
31.75
241.3
87807
1011.24
54
1016.025
81826
261.95
38.1
266.725
85636
223.85
57.15
228.625
85999
300.05
50.8
304.825
85874
211.15
50.8
215.925
85995
304
18.01
308.762
86600
325.42
63.5
330.225
86721
275.5
18
280.264
86601
325.42
63.5
330.225
86722
965.2
38.1
969.975
86840
1074.724
31.75
1079.5
87379
355.2
25.4
359.969
90778
419
63.5
423.774
90899
503.25
31.75
508.025
84781
685.8
50.8
690.575
86841
335.22
39
339.979
90777
260
20
264.77
90898
477.85
57.15
482.625
87015
438.15
25.4
442.925
90779
350.85
25.4
355.625
85074
401.65
50.8
406.425
85181
444.5
31.75
449.275
90770
385
40
389.763
90891
250
30
254.787
90890
287.34
38.1
292.125
84094
775.22
50
779.983
90893
520
25
524.764
90892
450.85
31.75
455.625
90774
300
20
304.775
90895
249.8
40
254.584
90773
780
63
784.784
90894
300
20
304.775
90897
260
20
264.77
90896
477.82
63.5
482.625
86716
909.62
69.85
914.4
86715
477.25
40.005
482.6
87924
211.303
63.5
216.078
87923
249.25
15.88
254.025
85987
642.925
63.5
647.7
87802
604.825
19.05
609.6
87922
475.183
20
479.958
87921
381
25.4
385.775
87247
452.42
30
457.2
90888
306.4
22.23
311.175
87248
350.85
30
355.625
90887
495.3
31.75
500.075
90769
323.85
22.225
328.625
87246
295
40
299.771
90889
528.65
57.15
533.425
87241
355.6
50.8
360.375
86153

For additional information about the meaning and limitations of the product data, refer to Wear sleeves.

SKF logo