SKF Ecorubber-2

SKF Eccorubber-2 is an elastomer based on fluororubber (FPM, FKM), which can be used for U-cups, lip seals, packings, wipers and special seals. Its outstanding properties include high resistance to heat, ozone, many chemicals and it is all-weather-proof. SKF Ecorubber-2 is compatible with mineral oils and greases containing sulphur, HFD pressure fluids (nearly all phosphate esters and chlorinated hydrocarbons), crude oil and sour gas. SKF Ecorubber-2 is not resistant to anhydrous ammonia, amines, ketones, esters, hot water and low molecular weight organic acids.

Technical data sheet

SKF logo