SKF Ecorubber-1

SKF Ecorubber-1 is an elastomer based on acrylonitrile-butadiene rubber (NBR), which is used for U-cups, packings, special seals and various components. This material has good resistance to mineral oils, greases and HFA, HFB and HFC pressure fluids. However, the material is not resistant to glycol-based fluids, HFD fluids, aromatic fluids (such as benzene), esters, ketones and amines or concentrated acids and bases.

Technical data sheet

SKF logo