Polyurethanes

Polyurethanes are thermoplastic elastomers which demonstrate the characteristics of elastomers over a wide temperature range and in addition have the processing behaviour of thermoplastics. They can be melted at high temperature and can be processed with traditional thermoplastic processing techniques. Polyurethanes offer outstanding mechanical properties like wear restistance.
SKF logo