SKF Ecowear 1000

SKF Ecowear 1000 is a semi crystalline thermoplastic material based on ultrahigh molecular weight polyethylene (UHMW-PE) with the following properties:

  • Low co-efficient of friction
  • Excellent wear resistance
  • High impact strength (also at low temperature down to -200 °C)
  • Very high creep resistance
  • Water-repellent
  • No swelling

SKF Ecowear 1000 is suitable for applications where outstanding sliding, wear or dry running properties.

Technical data sheet

SKF logo