SKF Ecomid

SKF Ecomid (PA) is a cast polyamide with good sliding properties and is used for back-up rings, guide rings and bearing components for diameters above 260 mm. SKF Ecomid can be used in mineral oils and water-based fire-resistant hydraulic fluids. When designing components using SKF Ecomid for an application in water or water-based fluids, the swelling of the material (SKF Ecomid absorbs water up to eight weight percent) must be taken into account.

Technical data sheet

SKF logo