Machine data

The SKF SEAL JET DD 010 machine produces seals up to 200 mm in diameter.
Main dimensions
1 270 mm (width) x 1 280 mm (depth) x 1 900 mm (height)
Weight  
800 kg
Machining area
Max. clamping diameter
200 mm
Travel x-axis
550 mm 
Max. tube length
160 mm
Main spindle drive 
Three-phase asynchronous motor with combined ventilation 3 kW
Noise level75 dB (A)
Tool systemSKF-specific automatic tool changing system (patent pending)
Number of machining tools10
Clamping systemSKF-specific
Lubrication systemMaintenance-free lifetime greasing
Cooling air systemSKF Minimum Quantity Lubrication unit with two nozzles (capacity 3,5 l)
Swarf suction unit internally     Drive 1,5 kW with 90 l waste bin
Power supply3 x 208–480 V +PE; 7 kVA
Air supplyminimum inlet pressure 6 bar
maximum inlet pressure 10 bar
SKF logo