Profiles overview

The SKF SEAL JET DD machine gives SKF distributors the ability to custom-machine 80 selected seals profiles up to ≤ 200 mm outer diameter to satisfy approximately 80% of standard industrial application demands – without the need for a professional operator, costly moulds or tools.

Please click on the related seals profile below to get access to the according seal data sheet:

Rotary seals

Rotary Seals (fig. 1)

  • DR03-P
  • DR03-R
  • DR06-P
  • DR06-R
  • DR07-P
  • DR07-R
  • DR09-F
  • DR09-FS
  • DR10-F
  • DR10-FS
  • DR13
  • DR14
  • DR15
  • DR35-A
Piston seals

Piston seals (fig. 2)

  • DK01-P
  • DK01-PE
  • DK01-R
  • DK01-RE
  • DK02-P
  • DK02-R
  • DK03-P
  • DK03-F
  • DK04-P
  • DK05-P
  • DK05-R
  • DK06-P
  • DK06-R
  • DK07-P
  • DK07-F
  • DK08-E
  • DK08-ES
  • DK08-D
  • DK08-DS
  • DK08-P
  • DK09-D
  • DK09-F
  • DK16-A
  • DK17-P
  • DK17-R
  • DK23-D
  • DK23-F
  • DK35-P
Rod seals

Rod seals (fig. 3)

  • DS01-P
  • DS01-R
  • DS02-P
  • DS02-R
  • DS03-F
  • DS03-P
  • DS04-P
  • DS05-P
  • DS05-R
  • DS06-P
  • DS06-R
  • DS07-P
  • DS07-F
  • DS09-E
  • DS09-ES
  • DS09-P
  • DS16-A
  • DS17-P
  • DS17-R
  • DS18-P
  • DS18-R
  • DS24-P
  • DS35-P
Wiper seals

Wiper seals (fig. 4)

  • DA01-B
  • DA02-B
  • DA04-B
  • DA05-B
  • DA06-A
  • DA08-A
  • DA09-A
  • DA10-A
  • DA13-A
  • DA25-F
  • DA26-F
  • DA27-F
Backup and guide rings

Backup and guide rings (fig. 5)

  • DF01
  • DST08
  • DST09
SKF logo