MVH 90E/200E, MVH 90EL/200EL


The MVH 90E/200E, MVH 90EL/200EL equipment is the latest generation of MVH vibration tester with new working range and new design.

The SKF MVH equipment is used to precisely analyse the structure-borne noise and vibration of deep groove ball bearings, angular contact ball bearings, self aligning ball bearings, spherical roller bearings, and more.

The machines are also used as the SKF reference equipment for these measurements. 

The MVH 90E/200E are equipped with the common MEA 200 vibration sensor. In the MVH 90EL/200EL, the new SKF Laser Vibrometer MSL-7000 for contactless measurement is used.

MVH 90E/200E, MVH 90EL/200EL

SKF logo