MPB 320A

MPB 320A
The MPB 320A is equipment for the inspection of rolling bearing rings with respect to their internal and surface material imperfections, such as cracks, porosity, flakes, etc.

The ultrasonic instrument sends a beam of sound into the material by means of a sensor, which has a built-in piezoelectric crystal. This sound beam is reflected in the ring material to be inspected, and by evaluating the resulting echo, the instrument will indicate whether the material is homogenous or not.

MPB 320A

SKF logo