CMME 7000 A/VK

CMME 7000 with screen
CMME 7000 A/VK
The VK measuring electronics is utilized in the VKR-1, VKK-1, MWK 150A, MWM 50B, MWG 25, MWS 50A, MWK 200A range of VK waviness testers.

The CMME 7000 A/VK is one of the latest generation of testing electronics which can be used for all existing VK-Waviness measurements, and is a significant step forward in the area of VK-waviness testing.

CMME 7000 A/VK

SKF logo