Gearbox upgrades

SKF engineers can take refurbishment to the next level with upgrades to improve gearbox and driveline reliability and performance. Following assessment and complete machine reconditioning, the design is verified and reviewed with the goal of improving the gearbox system by optimizing bearings, gears and seals. Improvements can increase the gearbox output torque, service factor, or extend the service life of the whole system. What’s more, the gearbox’s lubrication of bearings and gears is optimized to match the new performance level.
SKF logo