Caster bearings

Caster bearings are arranged in support rollers used in continuous caster applications. Caster bearings are typically of three types:
  • Spherical roller bearing
  • CARB toroidal roller bearing
  • Cylindrical roller bearing

Based on specific customer and remanufacturing process information, corrective actions can be taken improve the application with e.g. sealed bearings, CARB toroidal roller bearings or SKF ConRo units.

SKF logo