Large size bearings

Operations using large size bearings know that replacing large size bearings can be expensive. SKF can help you determine whether your bearing is a candidate for remanufacturing which can reduce cost and cut lead times.

Typical types of large size bearings are:
  • Spherical roller bearing
  • Single and multi row tapered roller bearing
  • Single and multi row cylindrical roller bearing
  • Deep groove ball bearing
  • CARB toroidal roller bearing
  • Spherical roller thrust bearing.
SKF logo