Railway bearing units

Remanufacturing and refurbishment of railway bearings and bearing units can be a key factor in achieving lifecycle cost optimization. The process provides optimum service life and costs significantly less than purchasing new bearings, with shorter lead times. The savings in materials and energy helps extend the inherent sustainability of rail travel.

SKF offers professional refurbishment services for high-speed axlebox bearings. All SKF remanufacturing work is performed in accordance with original equipment manufacturers specifications, as well as the conditions-based specifications of railway operators.
SKF logo