Reach reliability goals with static, dynamic and online motor testing

Testing motor with Baker AWA-IV 4kv

Safe and continuous operation of plants and facilities drives revenue and profit, and depends upon high motor reliability. Predictive maintenance of motor systems is a necessity when it comes to supporting reliability objectives.

To help you achieve your reliability goals, this paper presents current methods of electrical test and trend analysis of the operational health of electric motors in the context of successful predictive maintenance programs. Topics include static and dynamic motor testing as well as online dynamic monitoring with a permanently installed, networked motor analyzer that enables maintenance professionals to monitor motor system conditions from any Web-accessible computer.

Download the predictive motor maintenance primer