White paper

Troubleshooting variable-frequency drive (VFD) motor system problems

The focus of plant operations and maintenance management is shifting from an overall expense viewpoint to expense per product or value as a metric measurement. Even so, when it comes to electric motor and motor/machine system maintenance, the prevailing mode is still “run to failure. Read this study of two VFD applications how diagnostics with modern field instrumentation is changing the paradigm.